WBP_HBL3W50_PRODIMAGE
WBP_HBL3W50_PRODIMAGE

Surge Protective Devices, SPIKESHIELD Surface Mount Block, 50KA, 120/240V AC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3W50

Surge Protective Devices, SPIKESHIELD Surface Mount Block, 50KA, 120/240V AC

Surge Arrestors are a low cost solution that may be installed on the line side or load side of the service entrance. These are also excellent for OEM applications where size is an important variable. Hubbell’s 50kA single phase wired-in high-quality surge protective device features a compact design, NEMA 4X rating and are UL1449 4th edition listed.

NEMA 4X rating and are UL 1449-3rd edition listed

NEMA 4X

Product details

General

Application
Surface Mount Brick with Leads
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Indicator(s) Type
Green Status LED per Line
Item Type
Wired-In Surge Arrestors
Material
Steel
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40 Degrees F to 149 Degrees F (-40 C to 65 C)
Performance
  • Electrical - Diagnostics - Green Status LED per line
  • Electrical - Surge Current per Phase - 50kA
  • Environmental - Operating Temperature - -40ºF to 160ºF(-40ºC to 70ºC)
  • Mechanical - Terminal Accommodation - #12 AWG Wire Leads
Response Time
5
Series
Wired-In Surge Devices
Type
50kA
UPC
783585120850

Dimensions

Display Size
50kA Peak

Electrical Ratings

Connectivity
Leads
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
  • Single Phase 120 VAC
  • Single Phase 240 VAC
Voltage Rating Description
120/240 VAC Single Phase

Certifications And Compliance

Industry Standard(s)
UL1449-3rd Edition

Logistics

Carton Quantity
10
Pallet Quantity
840