text.skipToContent text.skipToNavigation

HBL5P160DB

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5P160DB

Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 240V AC, 3-Pole 4-Wire Grounding, With Disconnect

Product Details

General

EU RoHS Indicator Contact Manufacturer
Series Panels
Type 160kA
UPC 783585575612

Electrical Ratings

Voltage Rating Delta 240 VAC
Voltage Rating Description 240 VAC Delta

Resources/Downloads