WBP_HBL4P320B_PRODIMAGE
WBP_HBL4P320B_PRODIMAGE
WBP_HBL4P320B_open_PRODIMAGE
WBP_HBL4P320B_front_PRODIMAGE
WBP_HBL4P320B_inside_PRODIMAGE
Discontinued

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 240V AC, 3-Pole 4-Wire Grounding

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5P320B

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 240V AC, 3-Pole 4-Wire Grounding.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
Panels
Type
320kA
UPC
783585570150

Electrical Ratings

Voltage Rating
Delta 240 VAC
Voltage Rating Description
240 VAC Delta