WBP_HBL4P320DB_PRODIMAGE
WBP_HBL4P320DB_PRODIMAGE
WBP_HBL4P320B_open_PRODIMAGE
WBP_HBL4P320B_inside_PRODIMAGE
WBP_HBL4P320DB_front_PRODIMAGE
Discontinued

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 240V AC, 3-Pole 4-Wire Grounding, With Disconnect

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5P320DB

Surge Protective Devices, Panel, 320KAPeak Capacity, Delta 240V AC, 3-Pole 4-Wire Grounding, With Disconnect.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
Panels
Type
320kA
UPC
783585313986

Electrical Ratings

Voltage Rating
Delta 240 VAC
Voltage Rating Description
240 VAC Delta