text.skipToContent text.skipToNavigation

HBL5W100C

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL5W100C

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL5W100C
Surge Protective Devices, SPIKESHIELD Wired-In Branch Panel Protection, TVSS Block, 100KA, 3-Phase 250V
  • Brick design for space consumption
  • NEMA 4X housing and a 200kA SCCR rating

Dry Contacts, NEMA 4X

Add to List

More Options

Where to Buy

Product Details

General

Application Surface Mount Brick with Leads
EU RoHS Indicator No
Environmental Conditions Indoor and Outdoor
Indicator(s) Type Green Status LED, Audible Alarm
Item Type Wired-In Branch Panel Protection
Material Steel
Material - Mounting Hardware Mounting Screws
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature -40 Degrees F to 149 Degrees F (-40 C to 65 C)
Performance
  • Electrical - Diagnostics - Green Status LED’s, Audible Alarm, Dry Contacts
  • Electri