text.skipToContent text.skipToNavigation

HBL6P120CMB

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL6P120CMB

Surge Protective Devices, ReplacementModule for HBL6P120C, B Phase

Product Details

General

EU RoHS Indicator Contact Manufacturer
Series Panels
Style Accessories
Type 120kA
UPC 783585581514

Electrical Ratings

Voltage Rating
  • Delta Split Phase 240 VAC
  • Delta Split Phase 120 VAC
Voltage Rating Description 240/120 VAC Delta Split Phase

Resources/Downloads