text.skipToContent text.skipToNavigation

HBL6P320B

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL6P320B

Surge Protective Devices, Panel, 320KAPeak Capacity, 120/240V AC, High Leg Delta, 3-Pole 4-Wire Grounding

Product Details

General

EU RoHS Indicator Contact Manufacturer
Series Panels
Type 320kA
UPC 783585570204

Electrical Ratings

Voltage Rating
  • Delta Split Phase 240 VAC
  • Delta Split Phase 120 VAC
Voltage Rating Description 240/120 VAC Delta Split Phase

Resources/Downloads