text.skipToContent text.skipToNavigation

HBL9P120CM

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL9P120CM

Surge Protective Devices, ReplacementModule for HBL9P120C

Product Details

General

EU RoHS Indicator Contact Manufacturer
Series Panels
Style Accessories
Type 120kA
UPC 783585581545

Electrical Ratings

Voltage Rating Delta 480 VAC
Voltage Rating Description 480 VAC Delta

Resources/Downloads