text.skipToContent text.skipToNavigation

HBL4PS1050USBA

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL4PS1050USBA

Surge Protective Devices, SPIKESHIELDTVSS Plug Strips, 4 Outlet, 2.4A USB, 1050 Joules, 6' Cord, Office White

Product Details

General

Color Black
Number Of Outlets 4
Series Economy Surge Strips
Type Non-Metallic
UPC 783585257181

Conductor Related

Cord Length 6 ft

Logistics

Carton Quantity 20

Resources/Downloads