text.skipToContent text.skipToNavigation

70060K

by Acme Electric 

Catalog ID: 70060K

Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 7V, 25VA

Product Details

General

Max Temperature Rise 28 Degrees Celsius
No Load Current 5 mA
No Load Voltage 2 x 8.3 V
Primary Voltage 115 / 230 V
Product Category Toroids
Regulation 19 %
Secondary Voltage 2 X 7 V
VDE Compliant VDE0550
Δt (° C) 28 °C

Dimensions

Depth 1.48 in
Height 2.36 in
Pin Height 2.2 (55.88)
Pin Size 0.04 x 0.02 (1.0 x 0.5 )
Pin Width 2.2 (55.88)
Weight 0.96 lb
Width 2.36 in

Electrical Ratings

Efficiency 83 %
Frequency Rating 50/60 Hz
Primary Voltage 115/230 V
Secondary Current 1785 mA

Certifications and Compliance

IEC Compliant IEC 60950/61558
UL Standard UL 506/1950

Resources/Downloads