text.skipToContent text.skipToNavigation

AA50182009

By Acme Electric 

Catalog ID: AA5018-2009

By Acme Electric
Catalog ID:  AA5018-2009
Toroids - Commerical Transformers, 120 - 2 X 9V, 18VA

Product Details

General

Copper Loss 0.20 W
Core Loss 3.0 W
Primary Voltage 120 V
Product Category Toroids
Secondary Voltage 2 X 9 V

Dimensions

Height 1.3 in
Outside Diameter 2.5 in
Weight 4 lb

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 120 V