text.skipToContent text.skipToNavigation

AA50362015

by Acme Electric 

Catalog ID: AA5036-2015

Toroids - Commerical Transformers, 120 - 2 X 15V, 36VA

Product Details

General

Copper Loss 0.25 W
Core Loss 5.8 W
Primary Voltage 120 V
Product Category Toroids
Secondary Voltage 2 X15 V

Dimensions

Height 1.5 in
Outside Diameter 2.9 in
Weight 4.8 lb

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 120 V
Secondary Current 1.2 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources/Downloads