text.skipToContent text.skipToNavigation

AA50602015

By Acme Electric 

Catalog ID: AA5060-2015

By Acme Electric
Catalog ID:  AA5060-2015
Toroids - Commerical Transformers, 120 - 2 X 15V, 60VA

Product Details

General

Copper Loss 0.45 W
Core Loss 8.6 W
Primary Voltage 120 V
Product Category Toroids
Secondary Voltage 2 X15 V

Dimensions

Height 1.4 in
Outside Diameter 3.3 in
Weight 5.4 lb

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 120 V
Secondary Current 2.0 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources and Downloads

Terms and Conditions