text.skipToContent text.skipToNavigation

AA50952015

By Acme Electric 

Catalog ID: AA50952-015

By Acme Electric
Catalog ID:  AA50952-015
Toroids - Commerical Transformers, 117/234 - 2 X 15V, 95VA

Product Details

General

Copper Loss 0.90 W
Core Loss 16.0 W
Primary Voltage 117 / 234 V
Product Category Toroids
Secondary Voltage 2 X15 V

Dimensions

Height 1.5 in
Outside Diameter 3.9 in
Weight 1 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 117/234 V
Secondary Current 3.2 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources and Downloads