text.skipToContent text.skipToNavigation

AA53002015

by Acme Electric 

Catalog ID: AA53002-015

Toroids - Commerical Transformers, 117/234 - 2 X 15V, 300VA

Product Details

General

Copper Loss 1.70 W
Core Loss 22.0 W
Primary Voltage 117 / 234 V
Product Category Toroids
Secondary Voltage 2 X15 V

Dimensions

Height 2.6 in
Outside Diameter 4.6 in
Weight 2.6 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 117/234 V
Secondary Current 10.0 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources/Downloads