text.skipToContent text.skipToNavigation

AA53602030

by Acme Electric 

Catalog ID: AA5360-2030

Toroids - Commerical Transformers, 120 - 2 X 30V, 360VA

Product Details

General

Copper Loss 1.70 W
Core Loss 22.0 W
Primary Voltage 120 V
Product Category Toroids
Secondary Voltage 2 X 30 V

Dimensions

Height 2.4 in
Outside Diameter 4.5 in
Weight 1 lb

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 120 V
Secondary Current 6.0 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources/Downloads