text.skipToContent text.skipToNavigation

AA53752038

by Acme Electric 

Catalog ID: AA53752-038

Toroids - Commerical Transformers, 117/234 - 2 X 38V, 375VA

Product Details

General

Copper Loss 2.00 W
Core Loss 27.0 W
Primary Voltage 117 / 234 V
Product Category Toroids
Secondary Voltage 2 X 38 V

Dimensions

Height 2.0 in
Outside Diameter 5.4 in
Weight 1 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 117/234 V
Secondary Current 4.9 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources/Downloads