text.skipToContent text.skipToNavigation

AA58002048

by Acme Electric 

Catalog ID: AA58002-048

Toroids - Commerical Transformers, 117/234 - 2 X 48V, 800VA

Product Details

General

Copper Loss 3.80 W
Core Loss 45.0 W
Primary Voltage 117 / 234 V
Product Category Toroids
Secondary Voltage 2 X 48 V

Dimensions

Height 2.7 in
Outside Diameter 6.4 in
Weight 1 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 117/234 V
Secondary Current 8.2 A

Certifications and Compliance

CSA Standard C22.2 No. 66-1988
UL Standard UL 506

Resources/Downloads