text.skipToContent text.skipToNavigation

AC1020

by Acme Electric 

Catalog ID: AC1020

Toroids - Current Transformer, PC Mount, 20A

Product Details

General

Current Ratio 1000:1
DC Resistance (Ω) 41.8 Ω
Product Category Toroids
RCF (@ 10%) 1.03
Rated Current 20 A
VA @ 100Ω 0.1
VA @ 2kΩ 0.7
VA @ 500Ω 0.42
VA @ 5kΩ 0.8

Dimensions

Depth 0.625 in
Height 1.5 in
Weight 0.05 lb
Width 1.5 in

Electrical Ratings

Current Ratio 1000:1
Frequency Rating 50/60 Hz

Resources/Downloads