text.skipToContent text.skipToNavigation

L1020

By Acme Electric 

Catalog ID: L1020

By Acme Electric
Catalog ID:  L1020
Toroids - Inductors, 10A, 20mH

Product Details

General

Copper Loss 16.7 W
Core Loss 4 W
Current Irms 7.0 A
DC Current 10 A
Inductance 20 mH
Inductance Range 0-20 mH
Power 1 Ws
Product Category Toroids

Dimensions

Height 2.0 in
Outside Diameter 5.5 in
Weight 6 lb