text.skipToContent text.skipToNavigation

MT0400DS

By Acme Electric 

Catalog ID: MT0400DS

By Acme Electric
Catalog ID:  MT0400DS
Toroids - Medical Isolation Transformer, Open Frame, 100/120/220/240 - 120X240V, 400VA

Product Details

General

Electrostatic Shield Shielded
Primary Voltage 100 / 120 / 220 / 240 V
Product Category Toroids
Secondary Current @ 120V 3.33 A
Secondary Current @ 240V 1.67 A

Dimensions

Height 2.5 in
Outside Diameter 5.5 in
Weight 8.5 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 100/120/220/240 V