text.skipToContent text.skipToNavigation

MT1500DS

by Acme Electric 

Catalog ID: MT1500DS

Toroids - Medical Isolation Transformer, Open Frame, 100/120/220/240 - 120X240V, 1500VA

Product Details

General

Electrostatic Shield Shielded
Primary Voltage 100 / 120 / 220 / 240 V
Product Category Toroids
Secondary Current @ 120V 12.5 A
Secondary Current @ 240V 6.25 A

Dimensions

Height 4.0 in
Outside Diameter 8.2 in
Weight 12.7 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 100/120/220/240 V

Certifications and Compliance

CSA Standard C22.2 No.601.1
IEC Compliant IEC 601.1
TUV Compliant TUV Marked
UL Standard UL 60601-1

Resources/Downloads