text.skipToContent text.skipToNavigation

MT2000DS

By Acme Electric 

Catalog ID: MT2000DS

By Acme Electric
Catalog ID:  MT2000DS
Toroids - Medical Isolation Transformer, Open Frame, 100/120/220/240 - 120X240V, 2000VA

Product Details

General

Electrostatic Shield Shielded
Primary Voltage 100 / 120 / 220 / 240 V
Product Category Toroids
Secondary Current @ 120V 16.6 A
Secondary Current @ 240V 8.33 A

Dimensions

Height 4.4 in
Outside Diameter 9.1 in
Weight 15.9 lb

Electrical Ratings