text.skipToContent text.skipToNavigation

Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 15V, 25VA

By Acme Electric 

Catalog ID: 70063K

By Acme Electric
Catalog ID:  70063K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 15V, 25VA

Product Details

General

Max Temperature Rise 28 Degrees Celsius
No Load Current 5 mA
No Load Voltage 2 x 17.8 V
Primary Voltage 115 / 230 V
Product Category Toroids