text.skipToContent text.skipToNavigation

PL79911

By Acme Electric 

Catalog ID: PL79911

By Acme Electric
Catalog ID:  PL79911
Wall Mounting Kit for Encapsulated Unit

Product Details

General

Product Category Accessories
UPC 047503460160

Dimensions

Dimensions 11 in x 11 in x 2.3 in
Height 2.3 in
Length 11 in
Weight 32 lb
Width 11 in

Resources and Downloads

Specifications

Terms and Conditions