text.skipToContent text.skipToNavigation

PSURGE 8000 Surge Controller (for PIM 100)

by Haefely Hipotronics 

Catalog ID: PSURGE 8000 Surge Controller (for PIM 100)

The PSURGE 8000 test system meets all your current and future surge testing requirements! A modular expandable system that grows with your application needs. The modular concept is built around a PC based host controller (the PSURGE 8000 controller) with physically and functionally independent modules for impulses (PIM #X) and coupling/decoupling (PCD #X). The system uses distributed intelligence and each module has its own application-specific program, runs internal routines and communicates with the host controller.

  • Any customized waveform can be easily realized and integrated in a new or existing PSURGE 8000 system.
  • Various coupling / decoupling networks for power lines 1-phase and 3-phase up to 690 V / 100 A are available.
  • A selection of coupling networks for data and signal lines up to 24 outputs are on-hand.
  • Test routine storage and recall, up to 36 tests and programs.
  • WinFEAT'R is a drag and drop control, measuring and reporting software for your full automated test procedure and test report.
  • WinFEAT'R is fully compatible with Windows XP/Vista/7/8.

Product Details

General

Application
  • Industrial
  • CE marking
  • Safety
  • Household
  • Component
  • Telecommunication

Resources/Downloads