text.skipToContent text.skipToNavigation

AXOS 8 - Voltage Dips

by Haefely Hipotronics 

Catalog ID: AXOS 8 - Voltage Dips

The AXOS 8- Voltage Dips is a two-unit test system that combines the AXOS 8 and the DIP 116. This system will automatically perform AC voltage dips at 0/40/70/80[%] of V input. An integrated single phase coupling decoupling network (CDN) allows for EMC testing applications up to 16A. If DC voltage testing is required, only the AXOS 8 is necessary. The AXOS 8- Voltage Dips can also be capable of performing 5kV EFT/Burst, 7kV Combination Wave (1.2/50us & 8/20us), 7kV Ring Wave, 7kV Telecom Wave (10/700us) and Pulsed Magnetic Field tests via software and/or hardware upgrades.The expandable functionality allows for quick and completely automated testing to the most common IEC, EN, ANSI, IEEE and UL standards. The AXOS unit can either be operated via front panel by large color graphic interface or remotely from the PC. The easy to use menu together with the availability of predefined test routines for different standards makes testing easy and reliable, even for less frequently users. Numerous additional functions such as external start/stop function allows easy integration of the test system also in customer specific test environments.

Resources/Downloads