text.skipToContent text.skipToNavigation

DIP 116

by Haefely Hipotronics 

Catalog ID: DIP 116

The DIP 116 is an automatic dips single phase transformer and can be used to simulate power supply failures as Voltage Dips and Interrupts at 0/40/70/80[%] of AC Voltage input. It is designed as an accessory that is compatible with the AXOS series. The DIP 116 is compliant to IEC/EN 61000-4-11.Voltage dips and short interruptions are caused by faults in the network. These are primarily short circuits in installations or by sudden, large changes in load. In certain cases, two or more consecutive dips or interruptions may occur.

  • Touch screen interface (via AXOS)
  • Automatically controlled Voltage Dips for 0/40/70/80[%] (via AXOS)
  • LED Light indicator for active Voltage Dips percent

Product Details

General

Application
  • Industrial
  • Residential
  • Component
  • Medical
  • Renewable energy
  • Telecommunication

Certifications and Compliance

Industry Standard(s)
  • IEC 61000-4-11
  • IEC 60601-1-2

Resources/Downloads