text.skipToContent text.skipToNavigation

CTT / WPU (100+ kV)

by Haefely Hipotronics 

Catalog ID: CTT / WPU (100+ kV)

Cable test termination systems are used for high voltage testing of power cables. Before high voltage (AC or Impulse) can be applied the power cable need to be prepared and terminated in a special way order to control the electrical field distribution along the ends.

  • Shortest peeling of cable in the market, optimized for routine tests
  • AC, LI and SI guaranteed specifications
  • Longer interchangeable tubes
  • LI and SI specification available
  • C/tan delta testing point
  • Accurate conductivity setting
  • Integrates all tests within one unique system: AC, LI, SI, PD, C/tan delta, Step Test
  • Small ownership cost due to reduce peeling lengths and optimal preparation time
  • Small footprint - more space available in the test room
  • Withstand voltage test possible at 20% higher than rated AC voltage
  • Unique deionization system, minimizes operation cost

Product Details

General

Accessories
  • Repair kit for CTT tubes:
  • Replacement outer tube
  • Replacement inner tube
  • 5 kg silicone sealing compound
  • WPU Accessories:
  • Deionization resin
  • Replacement filter bag for resin
  • Replacement filter cartridge for main filter
  • EXT-WARN-1: One year extended warranty

Resources/Downloads