text.skipToContent text.skipToNavigation

SSG Series

by Haefely Hipotronics 

Catalog ID: SSG Series

HAEFELY HIPOTRONICS SSG 200-180 / 100-150 is used for exponential current impulse ECI 1/20us, 4/10us, 8/20us and lightning current impulse LCI 10/350us applications with impulse current amplitude up to 200kA.

  • Advanced Flexibility
  • Long Service Life
  • Fast Impulse Repetition Rates
  • Advanced Stability
  • Automation

Product Details

General

Accessories
  • Test Fixture, explosion proof, pneumatic control
  • Protective Enclosure enhances safety of operating personnel, reduces noise level and EM interference
  • Safety earthling system. A movable steel / insulated tape short-circuits all capacitors and grounds the whole long duration impulse current generator when it is turned off
  • Additional circuits like Crow-Bar or peaking circuits depending of the wave shape requirements
Application
  • Arrestors and varistors
  • Building protection elements
  • Airplanes, helicopters, wind generator blades, etc.
  • Research
  • Testing of breakers
  • EMP and NEMP tests
  • Military applications
  • Feeding of Lasers
  • Plasma applications

Certifications and Compliance

Industry Standard(s)
  • IEC 60099
  • IEC 62305
  • IEC 61643

Resources/Downloads