text.skipToContent text.skipToNavigation

KVM Series

by Hipotronics 

Catalog ID: KVM Series

The KVM Series of digital kilovoltmeters are highly accurate, portable high voltage measurement systems traceable to National and International standards. The KVM series consists of a high voltage divider assembly, a precision readout device calibrated to +/-1% for AC and +/-0.5% for DC up to 400kV, durable carrying case and interconnection leads.The carrying case and battery operation make the system completely portable for field testing while the precision divider assembly and readout device make it suitable for laboratory use.

  • Perform multiple measurements:
  • DC
  • Ripple Voltage AC Superimposed on DC
  • AC positive and negative Peak
  • AC Absolute Average
  • Low temperature and voltage coefficients
  • Models for up to 100kV, 200kV, 300kV or 400kV
  • Built in low range for ~0-10% of rated output voltage measurement
  • Digital readout
  • AC and DC coupling
  • Battery or line power operation
  • Light weight and portable divider
  • Rugged, reinforced carrying case
  • True divider
  • Suitable for use: in the field, factory, or lab testing
  • Simple to use: unit can be used with oscilloscopes or other measuring devices
  • Time saving: fast and accurate measurements under varying ambient conditions
  • Traceability: traceable to both National and International standards

Product Details

General

Accessories
  • HHDA13-280: Grounding Stick, rated to 120 KV
  • EXT-WARN-1: One year extended warranty
Application
  • Calibration Labs
  • Production Testing
  • Rental Companies
  • Field Service Testing