GLEASON_CART-SHELVES_PRODIMAGE
GLEASON_CART-SHELVES_PRODIMAGE
play
GLEASON_CART-BINS_PRODIMAGE

HWP-SC54 Complete Shelf Cart Kit with Three 12" Deep Adjustable Shevles 54" Wide

Brand:

Gleason Reel

Catalog ID:

HWP-SC54

Collection name:

ToolAssistPROâ„¢

Complete Kit with Three 12" Deep Adjustable Shevles 54" Wide. Kits include steel shelves, sturdy extruded aluminum frame, steel construction brackets, and all hardware. Aluminum frame members and shelves have beige baked polyester finish. Steel brackets, including shelf brackets,are black. Also included are four heavy-duty locking casters, and black end caps.

  • Cart kits include three 12"(305mm) deep x 30" (762mm), 42" (1067mm), 54" (1372mm) or 66" (1676mm) wide steel shelves,sturdy extruded aluminum frame, steel construction brackets, and all hardware.
  • Aluminum frame members and shelves have beige baked polyester finish
  • Shelf carts can easily handle many bin boxesof various sizes

Product details

General

UPC
783246006523

Resources and downloads

Specifications

Videos

Tool Assist Pro for material handling and ergonomics