HUBBELL
Image not found

W5S-060901 Floor Mounted Jib, Swing 6' Boom, 9' Column, 50 Lb Capacity

Brand: Gleason Reel

Catalog ID: W5S-060901

Collection name: ToolAssistPROâ„¢

Floor Mounted Jib, Swing 6' Boom, 9' Column, 50 Lb Capacity

  • Saddle O.D. Range 0.31"- 0.59"
  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

General

Base Type

W5

Catalog Number

W5S-060901

UPC

783246011367

Configuration

Base Type

W5