text.skipToContent text.skipToNavigation

W6F-000018

By Gleason Reel 

Collection Name:  ToolAssistPRO™

Catalog ID: W6F-000018

By Gleason Reel
$778.87 USD
Collection Name:  ToolAssistPRO™
Catalog ID:  W6F-000018
250 lb. Capacity Tool Rail Kits includes (1) galvanized steel rail (length per model), (1) heavy duty tool trolley, (2) hanger brackets, and (2) end stops.
  • Designed for large air tool balancers
  • Can be mounted on benches, booms, or ceilings
  • Maximum 250 lb.(113kg) safe load rating

More Options

Product Details

General

Load Capacity 250 lbs
Series WS60 - C-Rail
Type Rail Kit
UPC 783246010988