MY LISTS
HUBBELL
Image of WA50-N228 WA50-N228 Wa50 Extrusion Plain 228.0"

WA50-N228 Wa50 Extrusion Plain 228.0"

Brand: Gleason Reel

Catalog ID: WA50-N228

Collection name: ToolAssistPRO™

Wa50 Extrusion Plain 228.0"

  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware

General

Catalog Number

WA50-N228

Load Capacity

50 lbs

Type

Rail

Force Related

Load Capacity

50 lbs