MY LISTS
HUBBELL
Image of WMAN-07C WMAN-07C Manifold With Brackets 7' Wide 7 Taps

WMAN-07C Manifold With Brackets 7' Wide 7 Taps

Brand: Gleason Reel

Catalog ID: WMAN-07C

Collection name: ToolAssistPRO™

Manifold With Brackets 7' Wide 7 Taps

  • 7 ft. with 6 outlets
  • Square tubing provides 66% more volume than former round tube.
  • Ideal where multiple tools are used

General

Catalog Number

WMAN-07C

Finish Type

UPC

783246007148

Dimensions

Gross Weight with Packaging

37

Width

7 in