WS50-SS05A Shelves With Brackets Style “B”–12" Deep 56" Wide

Brand:

Gleason Reel

Catalog ID:

WS50-SS05A

Collection name:

ToolAssistPRO™

Shelves With Brackets Style “B”–12" Deep 56" Wide.

Product details

General

Finish Type
Polyester Powder Coat
UPC
783246010308

Dimensions

Depth
12
Width
56 in

Resources and downloads

Videos

Tool Assist Pro for material handling and ergonomics