text.skipToContent text.skipToNavigation

WS60-G12

By Gleason Reel 

Catalog ID: WS60-G12

By Gleason Reel
$387.13 USD
Catalog ID:  WS60-G12
Galvanized WS60 12' Track, 250 lb Capacity
  • Designed for large air tool balancers
  • Can be mounted on benches, booms, or ceilings
  • Maximum 250 lb.(113kg) safe load rating

More Options

Product Details

General

Load Capacity 250 lbs
Series WS60 - C-Rail
Type Rail
UPC 783246011039