GLEASON_WTS-020400_PRODIMAGE
GLEASON_WTS-020400_PRODIMAGE
play

WTS-050301 Single Column Workstation Kit with Trolley 36" Swing Boom

$873.14 USD

Brand:

Gleason Reel

Catalog ID:

WTS-050301

Collection name:

ToolAssistPROâ„¢

Single Column Workstation Kit with Trolley 36" Swing Boom

Single Column Kits Are The Efficient And Economical Way To Meet Ergonomic Requirements. Each Kit Is Complete With Universal Bracket For Mounting Everything From An Air Line Fitting To Peg Board.

  • 180 degree swing or fixed boom
  • Safety hook or balancer trolley
  • Universal Bracket for mounting everything from an air line fitting to peg board

Product details

General

Item Type
Swing
Load Capacity
30 lbs
Mounting Method
Bench Top
Type
Jib Crane Kit
UPC
783246006882

Resources and downloads

Videos

play
Tool Assist Pro for material handling and ergonomics