text.skipToContent text.skipToNavigation

WMAN-06C

By Gleason Reel 

Catalog ID: WMAN-06C

By Gleason Reel
$321.94 USD
Catalog ID:  WMAN-06C
Manifold With Brackets 6' Wide 6 Taps
  • 6 ft. with 6 outlets
  • Square tubing provides 66% more volume than former round tube.
  • Ideal where multiple tools are used

More Options

Product Details

General

Finish Type Beige Polyester
UPC 783246007131

Dimensions

Gross Weight with Packaging 33
Width 6 in

Resources and Downloads