GLEASON_WSRailUNFGALV_PRODIMAGE
GLEASON_WSRailUNFGALV_PRODIMAGE
play

WS50-T09-UNF Ws50 Rail, Unfinished 9'

Brand:

Gleason Reel

Catalog ID:

WS50-T09-UNF

Collection name:

ToolAssistPROâ„¢

Ws50 Rail, Unfinished 9'

  • Heavy duty tool rail for horizontal support
  • Vertical columns up yo 50lbs(22.5kg) maximum load

Product details

General

Finish Type
Beige Polyester
Load Capacity
50 lbs
Series
WS50 - C-Rail
Type
Rail
UPC
783246012197

Resources and downloads

Videos

Tool Assist Pro for material handling and ergonomics