text.skipToContent text.skipToNavigation

WS50-T09-UNF

by Gleason Reel 

Catalog ID: WS50-T09-UNF

Ws50 Rail, Unfinished 9'

  • Heavy duty tool rail for horizontal support
  • Vertical columns up yo 50lbs(22.5kg) maximum load

Product Details

General

Finish Type Beige Polyester
Load Capacity 50 lbs
Series WS50 - C-Rail
Type Rail
UPC 783246012197