text.skipToContent text.skipToNavigation

Yoke Plate, Triangular

By ANDERSON 

Catalog ID: 951544001

By ANDERSON
Catalog ID:  951544001
"Vertical Bundling Yoke, Yoke Opening: 2.844", Bottom Width: 1.625", Diameter of Clevis Bolt: 0.625", UTS 15,000 lb"

  • "Material: Galvanized Steel"
  • More Options

    Product Details

    General

    EU RoHS Indicator No
    Material Steel
    Number of Bolt Holes 0
    Series YPD Series
    Strength Rating - Ultimate 100000 lb
    Strength Rating - Ultimate Body 0 lb
    UPC 096359253273

    Dimensions

    Assembly Rating (Ultimate) 0 lb
    Base Hole Spacing 18 in
    Diameter - Apex