text.skipToContent text.skipToNavigation

PAT4PC83418V250V

by Burndy 

Catalog ID: PAT4PC83418V250V

PATRIOT® 4-POINT® 6-Ton Dieless C-Head Battery Actuated Crimper, (2) 2.6Ah 18V NiMH Batteries, 250V-AC Charger, Hard Case

  • Dieless System with range taking capabilities
  • 360° head rotation
  • 1.06" Jaw opening
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type 2.6Ah 18V NiMH
Container Type Hard Case
Crimp Force Capacity 6 ton
Die Type Dieless
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT® 4-POINT®
Type Crimper
UPC 781810475614
UPC 12 Digit 7818104756144

Dimensions

Dimension - Height inch 13.9 in
Dimension - L Length Overall mm 447 mm
Dimension - Length Overall inch 17.6 in
Dimension - Width inch 3.7 in
Dimension - Width mm 94 mm
Height 13.9 in
Length 17.6 in
Weight 16.0 lb
Width 3.7 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #8 AWG - 1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads