BUR_PPHID-264559_PAT750XT18V_RGB
BUR_PPHID-264559_PAT750XT18V_RGB
Discontinued

PAT750XT18VDC

Brand:

Burndy

Catalog ID:

PAT750XT18VDC

PATRIOT® 12-Ton C-Head Battery Crimper, Hydraulic Self-Contained, (2) 2.6Ah 18V NiMH Batteries, 12V-DC Charger, Hard Case.

Product details

General

Application
Crimping
Application - For Use On
Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding
Battery Type
2.6Ah 18V NiMH
Container Type
Hard Case
Crimp Force Capacity
12 ton
Die Type
U Die
EU RoHS Indicator
Yes
Power Source
12V-DC Charger
Recharge Time
0.75 h
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
781810435212
UPC 12 Digit
7818104352122

Dimensions

Dimensions
15.75 in x 3.50 in x 13.50 in
Height
13.5 in
Jaw Width
1.65 in
Length
15.75 in
Weight
16.5 lb
Width
3.5 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground Rod: 1/2" - 1" diameter

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Resources and downloads

Product Cross Section Image(s)

Sales Drawings