text.skipToContent text.skipToNavigation

PATRIOT® 4-POINT® 6-Ton Dieless Latch Head Battery Actuated Crimper, No Batteries (NiMH), No Charger, Hard Case

by Burndy 

Catalog ID: PAT81KFT18VLCB

PAT81KFT 4-POINT® 6T Dieless Latch Head Battery Crimper, Hard Case, No Batteries or Charger.

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Mechanical ram release (no battery consumption)
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Hard Case
Crimp Force Capacity 6 ton
Die Type Dieless
Power Source No Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT® 4-POINT®
Type Crimper
UPC 781810648612
UPC 12 Digit 7818106486122

Dimensions

Dimensions 17.6 in x 3.7 in x 13.9 in
Height 13.9 in
Length 17.6 in
Weight 14 lb
Width 3.7 in

Conductor Related

Crimping Ranges Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 646 kcmil; Aluminum: #8 AWG - 750 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads