Y4PC834MBH
Y4PC834MBH

6-Ton 4-POINT® Dieless C-Head Remote Crimper, Range Taking.

Brand:

Burndy

Catalog ID:

Y4PC834MBH

6-Ton 4-POINT® Dieless Latch Head Crimper, Range Taking Capability, Remote Operated, 10000 psi.

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Crimp Force Capacity
6 ton
Die Type
Dieless
Tool Type
Remote Hydraulic Crimper
Trade Name
4-POINT®
Type
Crimper
UPC
781810456538
UPC 12 Digit
7818104565388

Dimensions

Length
13.9 in
Weight
8.35 lb
Width
5.4 in

Conductor Related

Crimping Ranges
Copper Terminals: #8-1000 kcmil, Copper Splices: #8-500 kcmil, Copper Flex Terminals: #8-777.7 Flex, Copper Flex Splices: #8-500 kcmil, Aluminum Terminals: #8-750 kcmil, Aluminum Splices: #8-350 kcmil, Aluminum HYPLUG™: #8-750 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Package Contents
Tool, Nylon Carry Bag

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings