text.skipToContent text.skipToNavigation

6-Ton 4-POINT® Dieless Remote Latch Head Crimper, Operating Pressure 10,000 psi, #8 AWG - 1000 kcmil CU, #8 - 750 kcmil AL

By Burndy 

Catalog ID: Y81KFTMBH

By Burndy
Catalog ID:  Y81KFTMBH
6T 4-POINT® Dieless Remote Latch Head Crimper, 10,000 psi.
  • Dieless installation system
  • Range taking capabilities
  • Flip top design
  • Incorporates Parker-type quick connect 3/8” male coupler
  • 360° head rotation

5 year limited warranty

Add to List

More Options

Where to Buy

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum Terminals and Splices, HYPLUG™
Crimp Force Capacity 6 ton
Die Type Dieless
Tool Type Remote Hydraulic Crimper
Trade Name 4-POINT®
Type Crimper
UPC 781810377000
UPC 12 Digit 7818103770000

Dimensions

Dimensions 13.7 in x 5.4 in x 2.5 in
Height 2.5 in
Length 13.7 in
Weight 8.5 lb
Width 5.4 in

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings