PAT500SJ_ACSR_5Ah
PAT500SJ_ACSR_5Ah

PATRIOT® 6-Ton Scissor Action, ACSR Cut Jaw, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT500SJCUTL5DC

PAT500SJ 6T Scissor Action, ACSR Cut Jaw, 5Ah Li-ion, DC, Hard Case.

The 6-Ton PATRIOT® PAT500SJ is a scissor action pistol style series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 636 kcmil Aluminum, 600 kcmil Copper and 3/8” diameter EHS Guy Wire. The PAT500SJ features 180° head rotation and is ergonomically balanced ensuring versatility for the user.

  • Interchangeable scissor action crimping and cutting jaws available
  • 180° Head rotation
  • Pistol style body
  • Uses W and X dies
  • Ergonomically balanced

Product details

General

Application
Crimping and Cutting
Application - For Use On
Overhead Full Tension Deadends, Full Tension Splices and Terminals, Stirrups, Splices, Taps, and Terminals
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
W Die and X Die
Power Source
12V-DC Charger
Recharge Time
0.75 h
Tool Type
Battery Actuated Scissor Action
Trade Name
PATRIOT®
Type
Crimper and Cutter
UPC
621945470941
UPC 12 Digit
621945470941

Dimensions

Dimensions
16.80 in x 2.90 in x 13.40 in
Height
13.4 in
Length
16.8 in
Weight
10.1 lb
Width
2.9 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #10 sol. - 500 kcmil;Copper Flex: #8 AWG - 350 kcmil;Aluminum: #14 sol. - 350 kcmil;ACSR: #14 sol. - 4/0 AWG

Logistics

Minimum Pack Quantity
1
Package Contents
Tool, ACSR Cut Jaw, (2) Batteries, Charger, Lanyard, Hard Case