text.skipToContent text.skipToNavigation

PATCUT129AR18V250V

by Burndy 

Catalog ID: PATCUT129AR18V250V

PATRIOT® 7-Ton Latch Head, Battery Actuated Cutter, up to 1113 kcmil ACSR & 1.29" CU/AL, (2) 2.6Ah NiMH Batteries, 250V-AC Charger, Hard Case

  • Special Latch head design provides interference free closure for Mid-Span cuts
  • 180° head rotation
  • Overmolded handle and ergonomic design
  • One-handed operation for advance, retract and hold
  • Durable high impact carrying case
5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Cutting
Application - For Use On ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand
Battery Type 2.6Ah 18V NiMH
Container Type Hard Case
Crimp Force Capacity 7 ton
Recharge Time 0.75 h
Tool Type Battery Actuated Cutter
Trade Name PATRIOT®
Type Cutter
UPC 781810370797
UPC 12 Digit 7818103707977

Dimensions

Height 12.80 in
Length 14.50 in
Weight 12.0 lb
Width 3.70 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Cutting Capacity: Copper/Aluminum up to 1.29"; ACSR up to 1113 kcmil; Ground Rod up to 5/8"; Rebar up to 1/2"; Soft Steel Bolts up to 5/8"; Standard Guy up to 1/2"; EHS Guy Strand up to 3/8"

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads